??
CAD model selection
Pfannenberg 31006903000
ELECTRO
HELP_VARIABLE
Company
Pfannenberg
Description
Flashing Light CWB-ATEX - Ex-proofed
Bill of material
Pfannenberg 31006903000
PREVIEW
Preview
cwb_atex_yellow.png
MANUID
Product number of the Manufacturer
31006903000
MANUTYPEDESC
Manufacturer Type Description
CWB-ATEX 12-48DC 24-42AC PC YE
DESCSHORT
Short Description
Flashing Light CWB-ATEX yellow, zones 1, 21, 2, 22, 12-48DC/24-42AC,5J,IP66
DESCLONG
Long Description
PSS
Pfannenberg Sizing Software
Website
VS
Size of visual coverage
ABC
3D-Coverage
0x0x0 m
A1
Size of visual coverage A1
0.0 m
A2
Size of visual coverage A2
0.0 m
B
Size of visual coverage B total
0.0 m
C1
Size of visual coverage C1
0.0 m
C2
Size of visual coverage C2
0.0 m
INTNO
International product number
4061131158349
MANUNAME
Manufacturer Name
Pfannenberg GmbH
NETWEIGHT
Weight
1.5000 kg
CTN
Customs tariff number
85318070
COO
Country of origin
DE
EF000002
Nominal voltage
24 V
EF000143
Type of current
DC
EF000587
Electricity consumption
0.3 A
EF001596
Housing material
Metal
EF005474
Degree of protection (IP)
IP66
EF011959
Degree of protection (NEMA)
Other
EF000076
Power
5.000 W
EF002749
Colour of lamp hood
Yellow
EF002423
Lamp type
Xenon
EF000003
Mounting method
Other
EF005728
For Ex-zone gas
1, 2
EF008404
For Ex-Zone dust
21, 22
CERTREACH
Cert-REACH
true
CERTCE
Cert-CE
true
CERTEAC
Cert-EAC
false
CERTUKCA
Cert-UKCA
false
CERTUL
Cert-UL
false
CERTVDS
Cert-VdS
false
SIL
false
EXPROOF
Ex-proof
true
INFOLINK
Website
Website
INFOPDF
Info PDF
Data sheet
Preview - Generation
Preview
3D
2D