??
Selezione modello CAD
21108636000
HELP_VARIABLE
Company
Pfannenberg
Description
LED-Light QUADRO LED HI - Visual Signaling
Bill of material
21108636000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
PSS
Pfannenberg Sizing Software
Website
VS
Size of visual coverage
ABC
3D-Coverage
0x0x0 m
A1
Size of visual coverage A1
0.0 m
A2
Size of visual coverage A2
0.0 m
B
Size of visual coverage B total
0.0 m
C1
Size of visual coverage C1
0.0 m
C2
Size of visual coverage C2
0.0 m
INTNO
International product number
MANUNAME
Manufacturer Name
Pfannenberg GmbH
NETWEIGHT
Weight
0.4100 kg
CTN
Customs tariff number
85318070
COO
Country of origin
DE
EF000002
Nominal voltage
V
EF000003
Mounting method
Surface mounting
EF000048
Lamp holder
Other
EF000076
Power
W
EF000136
Colour housing
Grey
EF000143
Type of current
EF000187
Voltage type
EF000587
Electricity consumption
A
EF001446
Function flashlight
true
EF001448
Function continuous light
true
EF001596
Material housing
Plastic
EF002386
Ambient temperature
-40 - +55 °C
EF002423
Lamp type
LED not exchangeable
EF002749
Colour of lamp hood
EF005304
Standby-time up to
0 h
EF005474
Degree of protection (IP)
IP67
EF005728
For Ex-zone gas
EF006766
Number of modes
8
EF008404
For Ex-Zone dust
EF009741
Function blinking light
true
EF009742
Solar operation
false
EF009747
Approved according to ICAO
false
CERTREACH
Cert-REACH
true
CERTCE
Cert-CE
true
CERTEAC
Cert-EAC
true
CERTUKCA
Cert-UKCA
true
CERTUL
Cert-UL
false
CERTVDS
Cert-VdS
false
SIL
false
EXPROOF
Ex-proof
false
ARTNR
Article number
INFOPDF
Info PDF
Data sheet
INFOLINK
Website
Website
Preview - Generation
Anteprima
3D
2D