??
CAD模型选择
21007804012
HELP_VARIABLE
Company
Pfannenberg
Description
Flashing Light PMF2015 - Visual Signaling
Bill of material
21007804012
PREVIEW
Preview
MANUID
Product number of the Manufacturer
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
PSS
Pfannenberg Sizing Software
Website
VS
Size of visual coverage
ABC
3D-Coverage
0x0x0 m
A1
Size of visual coverage A1
0.0 m
A2
Size of visual coverage A2
0.0 m
B
Size of visual coverage B total
0.0 m
C1
Size of visual coverage C1
0.0 m
C2
Size of visual coverage C2
0.0 m
INTNO
International product number
MANUNAME
Manufacturer Name
Pfannenberg GmbH
NETWEIGHT
Weight
0.8000 kg
CTN
Customs tariff number
85318070
COO
Country of origin
DE
EF000002
Nominal voltage
24 V
EF000003
Mounting method
Surface mounting
EF000076
Power
7 W
EF000143
Type of current
DC
EF000587
Electricity consumption
0.65 A
EF001596
Material housing
Plastic
EF002423
Lamp type
Xenon
EF002749
Colour of lamp hood
EF005474
Degree of protection (IP)
IP55
CERTREACH
Cert-REACH
true
CERTCE
Cert-CE
true
CERTEAC
Cert-EAC
true
CERTUKCA
Cert-UKCA
true
CERTUL
Cert-UL
false
CERTVDS
Cert-VdS
false
SIL
false
EXPROOF
Ex-proof
false
INFOLINK
Website
Website
INFOPDF
Info PDF
Data sheet
Preview - Generation
预览
3D
2D