??
CAD模型选择
23111100152
HELP_VARIABLE
Company
Pfannenberg
Description
DS 10 - Sounder max. 114 dB(A)
Bill of material
23111100152
PREVIEW
Preview
MANUID
Product number of the Manufacturer
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
"The sounders from the DS series are designed for the requirements of industrial conditions and can be used as universal alarms. The sounders which are suitable for use both indoors and outdoors, generate warning signals in 31 different tones that can be selected with the aid of an internal switch Pressure chamber-sound system: Outstanding penetration of audible obstacles like walls and doors, high proportion of low frequencies. Therefore, a smaller number of sounders is needed. They are particularly suitable for fire alerting, as they are VdS and EN 54-3 certified. Aluminium housing with high IP protection (IP 66/67): Wide application range (dust and fog). Secure use in the outdoor area with highest reliability. Further operating temperature range: -40C - +55C Dimensions LxWxH: 143 x 133.5 x 133.5mm These devices are very sturdy, robust and durable, therefore they come with a 10-year warranty. Sounder variations and options: - SIL: For use in safety instrumented systems (SIS) up to SIL 2 / PLd - 3G/3D: for use in potentially explosive areas in zones 2 and 22 - External tone selection (2 versions) to control several tones over larger distances in 2 versions: TAS: for all voltages = potential-free closed function TAV: for 12 V / 24 V = voltage supply - LSR - Volume control - GL approval, UL approval - DN - 2 volume levels that can be controlled externally, e.g. for automised day/night alternating operation"
PSS
Pfannenberg Sizing Software
Website
AS
Size of acoustical coverage
A1
Size of acoustical coverage A1
m
A2
Size of acoustical coverage A2
m
A
Size of acoustical coverage A total
0.0 m
B
Size of acoustical coverage B total
m
C1
Size of acoustical coverage C1
m
C2
Size of acoustical coverage C2
m
C
Size of acoustical coverage C total
0.0 m
INTNO
International product number
MANUNAME
Manufacturer Name
Pfannenberg GmbH
NETWEIGHT
Weight
kg
CTN
Customs tariff number
85318070
COO
Country of origin
DE
EF000002
Nominal voltage
V
EF000136
Colour housing
Red
EF000143
Type of current
EF000144
Loudness
114 dB
EF000587
Electricity consumption
A
EF001596
Material housing
Metal
EF002765
Number of tones
31
EF005474
Degree of protection (IP)
IP67
CERTREACH
Cert-REACH
true
CERTCE
Cert-CE
true
CERTEAC
Cert-EAC
true
CERTUKCA
Cert-UKCA
true
CERTUL
Cert-UL
false
CERTVDS
Cert-VdS
true
SIL
false
EXPROOF
Ex-proof
false
INFOLINK
Website
Website
INFOPDF
Info PDF
Data sheet
Preview - Generation
预览
3D
2D