피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD모델 선택
{pfannenberg/signaling_technology/signal_towers/br50_flashing_lights/br_50_fl_asmtab.prj},{NB=28250071070},{MANUID=28250071070},{NETWEIGHT=0.0900},{CTN=85318070},{EF000015=54},{FCODE=5},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{PREVIEW=br50_blue.png},{MANUTYPEDESC=BR50-FL-BU 230 Flash module},{DESCSHORT=Signal Tower Modul BR50-FL-BU Flash blue,230AC,0,6J,IP54}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
28250071070
HELP_VARIABLE
Company
Pfannenberg
Description
Signal Tower Modul BR50-FL - Signal Tower
Bill of material
28250071070
PREVIEW
Preview
MANUID
Product number of the Manufacturer
28250071070
28250071070
MANUTYPEDESC
Manufacturer Type Description
BR50-FL-BU 230 Flash module
BR50-FL-BU 230 Flash module
DESCSHORT
Short Description
Signal Tower Modul BR50-FL-BU Flash blue,230AC,0,6J,IP54
Signal Tower Modul BR50-FL-BU Flash blue,230AC,0,6J,IP54
DESCLONG
Long Description
"BR 50 signal tower blue flashing light modul - up to 5 modules with 6 lens colours. They can be combined as desired by simply plugging them together, even in the field - Can be used everywhere where machine statuses need to be displayed and warning signals given - Modular design with sturdy housing for all indoor and outdoor applications in tough conditions - Types of modules include continuous lights with LED, blinking light (1.5 Hz), flashing light, sounder 85 dB (A) - Flexible building kit system guarantees easy handling - Mechanical and electronics are decoupled, this results in a more stable construction that is less sensitive to vibrations - Many different variations, can be fixed by means of tubular stand, tube or direct mounting - Monitored module for greater safety, the light source has two separate LED strands. If one strand fails, the alarm contact is activated and the second strand continues to light - High system of protection IP 54 (optionally IP 65) - Dimensions: Ø 54 x 63mm per light module"
"BR 50 signal tower blue flashing light modul - up to 5 modules with 6 lens colours. They can be combined as desired by simply plugging them together, even in the field - Can be used everywhere where machine statuses need to be displayed and warning signals given - Modular design with sturdy housing for all indoor and outdoor applications in tough conditions - Types of modules include continuous lights with LED, blinking light (1.5 Hz), flashing light, sounder 85 dB (A) - Flexible building kit system guarantees easy handling - Mechanical and electronics are decoupled, this results in a more stable construction that is less sensitive to vibrations - Many different variations, can be fixed by means of tubular stand, tube or direct mounting - Monitored module for greater safety, the light source has two separate LED strands. If one strand fails, the alarm contact is activated and the second strand continues to light - High system of protection IP 54 (optionally IP 65) - Dimensions: Ø 54 x 63mm per light module"
INTNO
International product number
4061131152125
4061131152125
MANUNAME
Manufacturer Name
Pfannenberg GmbH
NETWEIGHT
Weight
0.0900
kg
CTN
Customs tariff number
85318070
COO
Country of origin
CN
EF000007
Colour
Blue
Blue
EF000015
Outer diameter
54
mm
EF000030
Function
Flash light
EF000136
Colour housing
Black
EF000187
Voltage type
AC
AC
EF005474
Degree of protection (IP)
IP54
EF007662
Type of lamp
Flash bulb
EF008206
Operating voltage at AC 50 Hz
230
230
V
EF008207
Operating voltage at AC 60 Hz
230
230
V
EF008208
Operating voltage at DC
-, -
-, -
V
CERTREACH
Cert-REACH
true
CERTCE
Cert-CE
true
CERTEAC
Cert-EAC
true
CERTUKCA
Cert-UKCA
true
CERTUL
Cert-UL
true
CERTVDS
Cert-VdS
false
SIL
false
EXPROOF
Ex-proof
false
ARTNR
Article number
28250071070
28250071070
INFOPDF
Info PDF
Data sheet
INFOLINK
Website
Website
미리보기 - 생성
프리뷰
CAD 파일 생성
PDF 데이터시트 생성
3D
2D