CAD model selection
Pfannenberg 28250180000
ELECTRO
Company
Pfannenberg
Description
Signal Tower BR50-W-bracket - Signal Tower
Bill of material
Pfannenberg 28250180000
PREVIEW
Preview
br50_m12_bracket_direct_mounting.png
MANUID
Product number of the Manufacturer
28250180000
MANUTYPEDESC
Manufacturer Type Description
BR50-W-bracket for direct VA
DESCSHORT
Short Description
Signal Tower BR50-W-bracket for dircet mounting VA all variants also M12
DESCLONG
Long Description
"BR 50 signal tower sounder module, top-mounting, 7 tones for selection, IP4 - up to 5 modules with 6 lens colours. They can be combined as desired by simply plugging them together, even in the field - Can be used everywhere where machine statuses need to be displayed and warning signals given - Modular design with sturdy housing for all indoor and outdoor applications in tough conditions - Types of modules include continuous lights with LED, blinking light (1.5 Hz), flashing light, sounder 85 dB (A) - Flexible building kit system guarantees easy handling - Mechanical and electronics are decoupled, this results in a more stable construction that is less sensitive to vibrations - Many different variations, can be fixed by means of tubular stand, tube or direct mounting - Monitored module for greater safety, the light source has two separate LED strands. If one strand fails, the alarm contact is activated and the second strand continues to light "
PSS
Pfannenberg Sizing Software
Website
INTNO
International product number
4061131253716
MANUNAME
Manufacturer Name
Pfannenberg GmbH
NETWEIGHT
Weight
0.1450
CTN
Customs tariff number
85318070
COO
Country of origin
CN
EF000003
Mounting method
Wall mounting
EF000007
Colour
Other
CERTREACH
Cert-REACH
false
CERTCE
Cert-CE
false
CERTEAC
Cert-EAC
false
CERTUKCA
Cert-UKCA
false
CERTUL
Cert-UL
false
CERTVDS
Cert-VdS
false
SIL
false
EXPROOF
Ex-proof
false
INFOLINK
Website
Website
INFOPDF
Info PDF
Data sheet
Preview - Generation
Preview
3D
2D