??
Seleção de modelos em CAD
28250081000
HELP_VARIABLE
Company
Pfannenberg
Description
Signal Tower BR50-SM sounder - Signal Tower
Bill of material
28250081000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
"BR 50 signal tower sounder module, top-mounting, 7 tones for selection, IP4 - up to 5 modules with 6 lens colours. They can be combined as desired by simply plugging them together, even in the field - Can be used everywhere where machine statuses need to be displayed and warning signals given - Modular design with sturdy housing for all indoor and outdoor applications in tough conditions - Types of modules include continuous lights with LED, blinking light (1.5 Hz), flashing light, sounder 85 dB (A) - Flexible building kit system guarantees easy handling - Mechanical and electronics are decoupled, this results in a more stable construction that is less sensitive to vibrations - Many different variations, can be fixed by means of tubular stand, tube or direct mounting - Monitored module for greater safety, the light source has two separate LED strands. If one strand fails, the alarm contact is activated and the second strand continues to light "
INTNO
International product number
MANUNAME
Manufacturer Name
Pfannenberg GmbH
NETWEIGHT
Weight
0.1300 kg
CTN
Customs tariff number
85318070
COO
Country of origin
CN
EF000007
Colour
Black
EF000015
Outer diameter
54 mm
EF000030
Function
Other
EF000187
Voltage type
EF005474
Degree of protection (IP)
IP43
EF005920
Tone adjustable
true
EF008206
Operating voltage at AC 50 Hz
V
EF008207
Operating voltage at AC 60 Hz
V
EF008208
Operating voltage at DC
V
CERTREACH
Cert-REACH
true
CERTCE
Cert-CE
true
CERTEAC
Cert-EAC
true
CERTUKCA
Cert-UKCA
true
CERTUL
Cert-UL
true
CERTVDS
Cert-VdS
false
SIL
false
EXPROOF
Ex-proof
false
INFOLINK
Website
Website
INFOPDF
Info PDF
Data sheet
Preview - Generation
Visualização
3D
2D