??
Wybór modelu CAD
28250148300
HELP_VARIABLE
Company
Pfannenberg
Description
Signal Tower BR50-AS-i - Signal Tower
Bill of material
28250148300
PREVIEW
Preview
MANUID
Product number of the Manufacturer
28250148300
MANUTYPEDESC
Manufacturer Type Description
BR50-AS-i MODULE
DESCSHORT
Short Description
Signal Tower Modul BR50-AS-i AS-Interface Module,IP54
DESCLONG
Long Description
"BR 50 signal tower AS-i module for 31 Slave/Master and max. 4 stages, AS-i 3.0 / EN 5029 - Can be used everywhere where machine statuses need to be displayed and warning signals given - Modular design with sturdy housing for all indoor and outdoor applications in tough conditions - Types of modules include continuous lights with LED, blinking light (1.5 Hz), flashing light, sounder 85 dB (A) - Flexible building kit system guarantees easy handling - Mechanical and electronics are decoupled, this results in a more stable construction that is less sensitive to vibrations - Many different variations, can be fixed by means of tubular stand, tube or direct mounting - Monitored module for greater safety, the light source has two separate LED strands. If one strand fails, the alarm contact is activated and the second strand continues to light - High system of protection IP 54 (optionally IP 65) - Dimensions: Ø 54 x 63mm per module"
INTNO
International product number
4061131152491
MANUNAME
Manufacturer Name
Pfannenberg GmbH
NETWEIGHT
Weight
0.0900 kg
CTN
Customs tariff number
85318070
COO
Country of origin
CN
EF000008
Width
54 mm
EF000040
Height
82 mm
EF000049
Depth
54 mm
EF001597
Suitable for safety functions
false
EF002382
Time delay at signal exchange
-, - ms
EF002991
Voltage type of supply voltage
DC
EF003017
Supporting protocol for LON
false
EF003028
With optical interface
false
EF003033
Type of voltage (input voltage)
DC
EF003050
Supporting protocol for TCP/IP
false
EF003051
Supporting protocol for ASI
true
EF003052
Supporting protocol for PROFIBUS
false
EF003053
Supporting protocol for CAN
false
EF003054
Supporting protocol for INTERBUS
false
EF003055
Supporting protocol for KNX
false
EF003057
Supporting protocol for MODBUS
false
EF003058
Supporting protocol for Data-Highway
false
EF003059
Supporting protocol for DeviceNet
false
EF003060
Supporting protocol for SUCONET
false
EF003062
Supporting protocol for other bus systems
false
EF003203
Short-circuit protection, outputs available
false
EF003601
Type of digital output
None
EF003961
Type of electric connection
Screw connection
EF003972
Rail mounting possible
false
EF003997
Explosion safety category for gas
None
EF003998
Explosion safety category for dust
None
EF004002
Fieldbus connection over separate bus coupler possible
false
EF004118
System accessory
false
EF004141
Appendant operation agent (Ex ia)
false
EF004142
Appendant operation agent (Ex ib)
false
EF005474
Degree of protection (IP)
IP54
EF006657
Supporting protocol for SERCOS
false
EF006662
Supporting protocol for INTERBUS-Safety
false
EF007016
Front build in possible
false
EF007018
Rack-assembly possible
false
EF007020
Wall mounting/direct mounting
true
EF007178
Radio standard Bluetooth
false
EF007179
Radio standard WLAN 802.11
false
EF007298
IO link master
false
EF007399
Performance level acc. to EN ISO 13849-1
None
EF007519
Supporting protocol for AS-Interface Safety at Work
false
EF007520
Supporting protocol for DeviceNet Safety
false
EF007521
Supporting protocol for EtherNet/IP
false
EF007522
Supporting protocol for Foundation Fieldbus
false
EF007524
Supporting protocol for PROFINET CBA
false
EF007525
Supporting protocol for PROFINET IO
false
EF007526
Supporting protocol for PROFIsafe
false
EF007527
Supporting protocol for SafetyBUS p
false
EF007532
Supply voltage AC 50 Hz
-, - V
EF007533
Supply voltage AC 60 Hz
-, - V
EF007534
Supply voltage DC
31.6 V
EF007553
Permitted voltage at output
-, - V
EF007554
Permitted voltage at input
-, - V
EF008222
Type of output voltage
DC
EF008516
Digital inputs configurable
false
EF008520
Digital outputs configurable
false
EF008523
Radio standard GPRS
false
EF008524
Radio standard GSM
false
EF008525
Radio standard UMTS
false
EF009889
SIL according to IEC 61508
None
CERTREACH
Cert-REACH
true
CERTCE
Cert-CE
true
CERTEAC
Cert-EAC
true
CERTUKCA
Cert-UKCA
true
CERTUL
Cert-UL
false
CERTVDS
Cert-VdS
false
SIL
false
EXPROOF
Ex-proof
false
INFOLINK
Website
Website
INFOPDF
Info PDF
Data sheet
Preview - Generation
Podgląd
3D
2D