CAD model selection
Pfannenberg 23360640055
ELECTRO
Company
Pfannenberg
Description
PA 10 - PATROL sounders max. 117 dB(A)
Bill of material
Pfannenberg 23360640055
PREVIEW
Preview
pa_10_ral7035.png
MANUID
Product number of the Manufacturer
23360640055
MANUTYPEDESC
Manufacturer Type Description
PA 10 95-265AC 7035
DESCSHORT
Short Description
Sounder PA 10,95-265AC,117dB,IP66,NEMA4/4x,RAL7035
DESCLONG
Long Description
"Sounder with an extremely broad frequency range - high proportion of low tones for extraordinarily good penetration of obstacles like doors or walls. Alerting in corridors is possible, so that it is not necessary to put a sounder in every room. 64 basic tones can be selected, 80 tones are stored, that means tones for all areas of application and countries already exist (special devices are not required). 3 more tones can be selected externally. Different tones can be generated with one single device. Secure mounting - The electrical contact is only in the assembled base part. Wires can be connected according to the 'junction box' principle. No '3-hand' mounting (device - screwdriver - braid). No tension / pressure on the clamping unit, no 'pinching' of wires. IK 08 impact-proof housing. IP 66 - Locking elements are outside of the sealing area (IP), an influence on the IP protection is ruled out. Mounting methods: panel mounting and surface mounting possible. Permanent seals and locking elements Dimensions: LxWxH: 156 x 214 x 170 mm Operating temperature: -40 - + 55C 10 year warranty Approvals (depending on the voltage or optional) EN54-3 | VdS | UL | EAC | GL | MED "
PSS
Pfannenberg Sizing Software
Website
AS
Acoustic signaling area
without
with
A1
Acoustic signaling area A1
0.0
m
A2
Acoustic signaling area A2
0.0
m
A
Acoustic signaling range A total
0.0 m
B
Acoustic signaling range B total
0.0
m
C1
Acoustic signaling area C1
0.0
m
C2
Acoustic signaling area C2
0.0
m
C
Acoustic signaling range C total
0.0 m
INTNO
International product number
4061131147022
MANUNAME
Manufacturer Name
Pfannenberg GmbH
NETWEIGHT
Weight
2.0600
kg
CTN
Customs tariff number
85318070
COO
Country of origin
DE
EF000002
Nominal voltage
230
V
EF000136
Housing colour
Grey
EF000143
Type of current
AC
EF000144
Loudness
117 dB
EF000587
Electricity consumption
0.140
A
EF001596
Housing material
Plastic
EF002765
Number of tones
80
EF005474
Degree of protection (IP)
IP66
EF011959
Degree of protection (NEMA)
4X
EF003602
With contact
false
CERTREACH
Cert-REACH
true
CERTCE
Cert-CE
true
CERTEAC
Cert-EAC
true
CERTUKCA
Cert-UKCA
true
CERTUL
Cert-UL
true
CERTVDS
Cert-VdS
true
SIL
false
EXPROOF
Ex-proof
false
INFOLINK
Website
Website
INFOPDF
Info PDF
Data sheet
Preview - Generation
Preview
3D
2D