CAD model selection
Pfannenberg 23380630055
ELECTRO
Company
Pfannenberg
Description
PA 1-R - Patrol radial sounders 105 dB(A)
Bill of material
Pfannenberg 23380630055
PREVIEW
Preview
MANUID
Product number of the Manufacturer
23380630055
MANUTYPEDESC
Manufacturer Type Description
PA 1-R 10-60 DC 7035
DESCSHORT
Short Description
Radial Sounder PA 1-R,10-60DC,105dB,IP66,NEMA4/4x,RAL7035
DESCLONG
Long Description
"Patrol radially emitting sounde Top mounted installation - Outstanding 360 degree perceptibility - ideal as a stand-alone solution on the top of the equipment or machine. Multi-voltage power supply - One fits all - for operation with different voltages. Selectable tones - Choice out of 70 tones in 32 tone combinations. 4 tones externally selectable. Reducible volume - Adjustment of the sound pressure level to the application. Excellent perceptibility - Meets the requirements of ISO7731. M12 connection (optional) - Take advantage of the M12 connector. Flexibility - Also available as Sounder/LED - Combi. "
PSS
Pfannenberg Sizing Software
Website
AS
Acoustic signaling area
ohne
mit
A1
Size of acoustical coverage A1
0.0
m
A2
Size of acoustical coverage A2
0.0
m
A
Size of acoustical coverage A total
0.0 m
B
Size of acoustical coverage B total
0.0
m
C1
Size of acoustical coverage C1
0.0
m
C2
Size of acoustical coverage C2
0.0
m
C
Size of acoustical coverage C total
0.0 m
INTNO
International product number
4061131254980
MANUNAME
Manufacturer Name
Pfannenberg GmbH
NETWEIGHT
Weight
0.2000
CTN
Customs tariff number
85318070
COO
Country of origin
DE
EF000002
Nominal voltage
24
V
EF000136
Housing colour
Grey
EF000143
Type of current
DC
EF000144
Loudness
105 dB
EF000587
Electricity consumption
0.0600
A
EF001596
Housing material
Plastic
EF002765
Number of tones
70
EF005474
Degree of protection (IP)
IP66
EF011959
Degree of protection (NEMA)
4X
EF003602
With contact
false
CERTREACH
Cert-REACH
true
CERTCE
Cert-CE
true
CERTEAC
Cert-EAC
true
CERTUKCA
Cert-UKCA
true
CERTUL
Cert-UL
true
CERTVDS
Cert-VdS
false
SIL
false
EXPROOF
Ex-proof
false
INFOLINK
Website
Website
INFOPDF
Info PDF
Data sheet
Preview - Generation
Preview
3D
2D