CAD model selection
Pfannenberg 21041105008
ELECTRO
Company
Pfannenberg
Description
Flashing light QUADRO F12-3G/3D - Ex-proofed
Bill of material
Pfannenberg 21041105008
PREVIEW
Preview
quadro_f12_3g_ex_red.png
MANUID
Product number of the Manufacturer
21041105008
MANUTYPEDESC
Manufacturer Type Description
QUADRO F12-3G/3D 230 AC RD
DESCSHORT
Short Description
Flashing Light QUADRO F12 3G/3D ATEX red,230AC,7,5J,IP66
DESCLONG
Long Description
PSS
Pfannenberg Sizing Software
Website
VS
Size of visual coverage
without
INFORMIEREN
WARNING
ALERT
ABC
3D-Coverage
0x0x0 m
A1
Size of visual coverage A1
0.0 m
A2
Size of visual coverage A2
0.0 m
B
Size of visual coverage B total
0.0 m
C1
Size of visual coverage C1
0.0 m
C2
Size of visual coverage C2
0.0 m
INTNO
International product number
4061131119050
MANUNAME
Manufacturer Name
Pfannenberg GmbH
NETWEIGHT
Weight
0.6000 kg
CTN
Customs tariff number
85318070
COO
Country of origin
DE
EF000002
Nominal voltage
230
V
EF000143
Type of current
AC
EF000587
Electricity consumption
0.09
A
EF001596
Housing material
Plastic
EF005474
Degree of protection (IP)
IP66
EF011959
Degree of protection (NEMA)
Other
EF000076
Power
7.500 W
EF002749
Colour of lamp hood
Red
EF002423
Lamp type
Xenon
EF000003
Mounting method
Other
EF005728
For Ex-zone gas
2
EF008404
For Ex-Zone dust
22
CERTREACH
Cert-REACH
true
CERTCE
Cert-CE
true
CERTEAC
Cert-EAC
true
CERTUKCA
Cert-UKCA
true
CERTUL
Cert-UL
false
CERTVDS
Cert-VdS
false
SIL
false
EXPROOF
Ex-proof
true
INFOLINK
Website
Website
INFOPDF
Info PDF
Data sheet
Preview - Generation
Preview
3D
2D