??
CAD model selection
22118300009
HELP_VARIABLE
Company
Pfannenberg
Description
Pre-Configured - Signal Tower
Bill of material
22118300009
PREVIEW
Preview
MANUID
Product number of the Manufacturer
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
MANUNAME
Manufacturer Name
Pfannenberg GmbH
NETWEIGHT
Weight
kg
CTN
Customs tariff number
85318070
COO
Country of origin
CN
EF000015
Outer diameter
54 mm
EF001446
Function flashlight
false
EF001447
Function acoustic
false
EF001448
Function continuous light
true
EF002418
Rated operating voltage Ue
24 V
EF005474
Degree of protection (IP)
IP65
EF006525
Flashing light
false
EF008242
Voltage type for actuating
AC/DC
EF008260
Number of signal tower elements
CERTREACH
Cert-REACH
true
CERTCE
Cert-CE
true
CERTEAC
Cert-EAC
true
CERTUKCA
Cert-UKCA
true
CERTUL
Cert-UL
true
CERTVDS
Cert-VdS
false
SIL
false
EXPROOF
Ex-proof
false
ARTNR
Article number
INFOLINK
Website
Website
INFOPDF
Info PDF
Data sheet
Preview - Generation
Preview
3D
2D