??
CAD model selection
Pfannenberg 23351105055
ELECTRO
HELP_VARIABLE
Company
Pfannenberg
Description
Flashing Sounder PA X 5-05 - Combined Signaling
Bill of material
Pfannenberg 23351105055
PREVIEW
Preview
pax_5_red_ral7035.png
MANUID
Product number of the Manufacturer
23351105055
MANUTYPEDESC
Manufacturer Type Description
PA X 5-05 230 AC RD 7035
DESCSHORT
Short Description
Flashing Sounder PA X 5-05 red 5J,230AC,107dB,IP66,NEMA4/4x,RAL7035
DESCLONG
Long Description
"Compact flashing sounder in grey with red len Sounder with an extremely broad frequency range - high proportion of low tones for extraordinarily good penetration of obstacles like doors or walls. Alerting in corridors is possible, so that it is not necessary to put a sounder in every room. The sounder and flashing light parts can be operated independently of each other. 64 basic tones can be selected, 80 tones are stored, that means tones for all areas of application and countries already exist (special devices are not required). 3 more tones can be selected externally. Different tones can be generated with one single device. Secure mounting - The electrical contact is only in the assembled base part. Wires can be connected according to the 'junction box' principle. No '3-hand' mounting (device - screwdriver - braid). No tension / pressure on the clamping unit, no 'pinching' of wires. IK 08 impact-proof housing. IP 66 - Locking elements are outside of the sealing area (IP), an influence on the IP protection is ruled out. Undetachable seals and locking elements Maximum visibility: 173 m Dimensions: LxWxH: 132 x 163.4 x 215 mm Operating temperature: -40 - + 55C 10 year warranty Approvals (depending on the voltage or optional) UL | EAC | GL | MED "
PSS
Pfannenberg Sizing Software
Website
AS
Acoustic signaling area
A1
Size of acoustical coverage A1
m
A2
Size of acoustical coverage A2
m
A
Size of acoustical coverage A total
0.0 m
B
Size of acoustical coverage B total
m
C1
Size of acoustical coverage C1
m
C2
Size of acoustical coverage C2
m
C
Size of acoustical coverage C total
0.0 m
INTNO
International product number
4061131146209
MANUNAME
Manufacturer Name
Pfannenberg GmbH
NETWEIGHT
Weight
0.9830
kg
CTN
Customs tariff number
85318070
COO
Country of origin
DE
EF000136
Housing colour
Grey
EF000143
Type of current
AC
EF000144
Loudness
107 dB
EF000587
Electricity consumption
0.106
A
EF005474
Degree of protection (IP)
IP66
EF011959
Degree of protection (NEMA)
4X
EF003602
With contact
false
EF005127
Nominal voltage
230 - 230
V
EF000076
Power
25.000
W
EF012331
Power consumption in standby mode
0 W
EF002749
Colour of lamp hood
Red
EF002423
Lamp type
Xenon
EF002750
Type of optical signal
Flash light
EF009908
Type of acoustic signal device
Sound generator
EF002751
Type of acoustic signal
Programmable
EF000003
Mounting method
Surface mounting
EF005728
For Ex-zone gas
None
EF008404
For Ex-Zone dust
None
EF012223
According to EN 54-23
false
EF012224
Coverage volume
261
EF006644
Suitable for wall mounting
true
EF021180
Suitable for ceiling mounting
true
EF014925
Compatible with Apple HomeKit
false
EF014926
Compatible with Google Assistant
false
EF014927
Compatible with Amazon Alexa
false
EF011072
IFTTT support available
false
CERTREACH
Cert-REACH
true
CERTCE
Cert-CE
true
CERTEAC
Cert-EAC
true
CERTUKCA
Cert-UKCA
true
CERTUL
Cert-UL
true
CERTVDS
Cert-VdS
false
SIL
false
EXPROOF
Ex-proof
false
INFOLINK
Website
Website
INFOPDF
Info PDF
Data sheet
Preview - Generation
Preview
3D
2D