??
CAD model selection
Pfannenberg 21554813055
ELECTRO
HELP_VARIABLE
Company
Pfannenberg
Description
Flashing Sounder PY X-MA - Combined Signaling
Bill of material
Pfannenberg 21554813055
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21554813055
MANUTYPEDESC
Manufacturer Type Description
PY X-MA-05 10-57VDC YE RAL7035
DESCSHORT
Short Description
Flashing Sounder PY X-MA-05 yellow,24DC,101dB,5J,IP66,NEMA4/4x,RAL7035
DESCLONG
Long Description
"- Powerful flashing light sounder with yellow lens and grey base in an elegant pyramid desig - The PYRA series flashing light sounder is not only adaptable to many applications, but it also stands out due to its safe and simple mounting - Light and sounder can be controlled separately - The sound pressure level can be reduced and the flashing frequency can be adjusted (0.1/0.5/0.75/1 Hz) - Flashing lights can be operated in full synchronisation with each other - Installation options with external lugs or internal holes - Impact-proof lens made of polycarbonate. Stabilisation of the XENON tubes for increased resistance to shock and vibration - Soft start module (SSM) and under-voltage detection as standard - Service life: after 8 million flashes, still 70% light emission - Dimensions: LxWxH: 114 x 172 x 134mm - Maximum visibility: 173m - Housing colours: grey (RAL 7035), red (RAL 3000) or white (RAL 9003) - 7 lens colours: clear, white, yellow, amber, red, green, blue - Ambient temperatures: -40C to +55C. Suitable for all areas of operation and applications - Electrical contact only in assembled base part. Wires can be connected according to the 'junction box' principle. No '3-hand' mounting (device - screwdriver - braid). No tension / pressure on the clamping unit, no 'pinching' of wires - 10 year warranty"
PSS
Pfannenberg Sizing Software
Website
VS
Size of visual coverage
ABC
3D-Coverage
0x0x0 m
A1
Size of visual coverage A1
0.0 m
A2
Size of visual coverage A2
0.0 m
B
Size of visual coverage B total
0.0 m
C1
Size of visual coverage C1
0.0 m
C2
Size of visual coverage C2
0.0 m
INTNO
International product number
4061131131779
MANUNAME
Manufacturer Name
Pfannenberg GmbH
NETWEIGHT
Weight
0.5600 kg
CTN
Customs tariff number
85318070
COO
Country of origin
DE
EF000136
Housing colour
Grey
EF000143
Type of current
DC
EF000144
Loudness
100 dB
EF000587
Electricity consumption
0.360 A
EF005474
Degree of protection (IP)
IP66
EF011959
Degree of protection (NEMA)
4X
EF003602
With contact
false
EF005127
Nominal voltage
10 - 57 V
EF000076
Power
8.600 W
EF012331
Power consumption in standby mode
0 W
EF002749
Colour of lamp hood
Yellow
EF002423
Lamp type
Xenon
EF002750
Type of optical signal
Flash light
EF009908
Type of acoustic signal device
Sound generator
EF002751
Type of acoustic signal
Programmable
EF000003
Mounting method
Surface mounting
EF005728
For Ex-zone gas
None
EF008404
For Ex-Zone dust
None
EF012223
According to EN 54-23
false
EF012224
Coverage volume
689
EF006644
Suitable for wall mounting
true
EF021180
Suitable for ceiling mounting
true
EF014925
Compatible with Apple HomeKit
false
EF014926
Compatible with Google Assistant
false
EF014927
Compatible with Amazon Alexa
false
EF011072
IFTTT support available
false
CERTREACH
Cert-REACH
true
CERTCE
Cert-CE
true
CERTEAC
Cert-EAC
true
CERTUKCA
Cert-UKCA
true
CERTUL
Cert-UL
true
CERTVDS
Cert-VdS
false
SIL
false
EXPROOF
Ex-proof
false
INFOLINK
Website
Website
INFOPDF
Info PDF
Data sheet
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.