??
CAD model selection
21554815055
HELP_VARIABLE
Company
Pfannenberg
Description
Flashing Sounder PY X-MA - Combined Signaling
Bill of material
21554815055
PREVIEW
Preview
MANUID
Product number of the Manufacturer
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
PSS
Pfannenberg Sizing Software
Website
VS
Size of visual coverage
ABC
3D-Coverage
0x0x0 m
A1
Size of visual coverage A1
0.0 m
A2
Size of visual coverage A2
0.0 m
B
Size of visual coverage B total
0.0 m
C1
Size of visual coverage C1
0.0 m
C2
Size of visual coverage C2
0.0 m
INTNO
International product number
MANUNAME
Manufacturer Name
Pfannenberg GmbH
NETWEIGHT
Weight
kg
CTN
Customs tariff number
85318070
COO
Country of origin
DE
EF000002
Nominal voltage
V
EF000003
Mounting method
Surface mounting
EF000076
Power
W
EF000136
Colour housing
EF000143
Type of current
EF000144
Loudness
100 dB
EF000587
Electricity consumption
A
EF002423
Lamp type
Xenon
EF002749
Colour of lamp hood
EF002750
Type of optical signal
Flash light
EF002751
Type of acoustic signal
Programmable
EF005474
Degree of protection (IP)
IP66
EF009908
Type of acoustic signal device
Sound generator
CERTREACH
Cert-REACH
true
CERTCE
Cert-CE
true
CERTEAC
Cert-EAC
true
CERTUKCA
Cert-UKCA
true
CERTUL
Cert-UL
true
CERTVDS
Cert-VdS
false
SIL
false
EXPROOF
Ex-proof
false
INFOLINK
Website
Website
INFOPDF
Info PDF
Data sheet
Preview - Generation
Preview
3D
2D