??
CAD model selection
21355636000
HELP_VARIABLE
Company
Pfannenberg
Description
LED-Traffic Light P450 TLA - Visual Signaling
Bill of material
21355636000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
MANUNAME
Manufacturer Name
Pfannenberg GmbH
NETWEIGHT
Weight
0.4100 kg
CTN
Customs tariff number
85318070
COO
Country of origin
GB
EF000002
Nominal voltage
V
EF000048
Lamp holder
Other
EF000076
Power
W
EF000143
Type of current
EF000587
Electricity consumption
A
EF001596
Material housing
Plastic
EF002423
Lamp type
LED
EF002763
Number of lighting fields
1
EF002764
Diameter optics
140 mm
EF005474
Degree of protection (IP)
IP65
CERTREACH
Cert-REACH
true
CERTCE
Cert-CE
true
CERTEAC
Cert-EAC
true
CERTUKCA
Cert-UKCA
true
CERTUL
Cert-UL
false
CERTVDS
Cert-VdS
false
SIL
false
EXPROOF
Ex-proof
false
INFOPDF
Info PDF
Data sheet
INFOLINK
Website
Website
Preview - Generation
Preview
3D
2D