CAD model selection
Pfannenberg 21553813004
ELECTRO
Company
Pfannenberg
Description
LED-Light PY L-M - Visual Signaling
Bill of material
Pfannenberg 21553813004
PREVIEW
Preview
../flashing_lights/py_x_m_yelow_ral7035.png
MANUID
Product number of the Manufacturer
21553813004
MANUTYPEDESC
Manufacturer Type Description
PY L-M-M 10-60VDC YE 7035
DESCSHORT
Short Description
Monitord LED light PY L-M-M yellow,12-48DC,IP66,NEMA4/4x,RAL7035
DESCLONG
Long Description
"This function-monitored LED light with yellow lens and grey base not only adapts to many applications, but is particularly impressive thanks to its safe and simple installation The PY L-M-M ensures more safety in sensitive applications where a signal must be sent to an external safety system, operating station or control centre in the event of a malfunction - Mounting option via external brackets or internal holes - Alarm output max. 230V,120mA(AC,DC) Alarm output typ potential free, opens on error - Electrical contact only in the assembled lower part. Cables can be connected according to the junction box principle. No 3-hand assembly (device - screwdriver - wire). No pull/pressure on the terminals or other components, no squeezing of the cables - Various signal types and flashing frequencies can be selected (internal, RGB also external): continuous light, blinking light ( 1 / 2 Hz ), flashing light ( 0.1 / 0.5 / 0.75 / 1 / 2 Hz ) - Multi voltage power supply unit 10-60 V DC - Housing and lens are made of impact-resistant polycarbonate (IK 08) - Protection class: IP 66 (EN 60529), NEMA TYPE 4/4x, IK 08 (EN 50102) - Maximum viewing distance: 111m - Service life of the light sourcee: > 50000h - Dimensions: LxWxH 166 x 114 x 124 mm - Lens colours: clear, yellow, orange, red, green, blue and the RGB version where the colour is freely adjustable - Operating temperature: -40C - +55C - 10 years warranty"
PSS
Pfannenberg Sizing Software
Website
VS
Size of visual coverage
without
INFORMIEREN
WARNING
ALERT
ABC
3D-Coverage
0x0x0 m
A1
Size of visual coverage A1
0.0 m
A2
Size of visual coverage A2
0.0 m
B
Size of visual coverage B total
0.0 m
C1
Size of visual coverage C1
0.0 m
C2
Size of visual coverage C2
0.0 m
INTNO
International product number
4061131247432
MANUNAME
Manufacturer Name
Pfannenberg GmbH
NETWEIGHT
Weight
0.4000 kg
CTN
Customs tariff number
85318070
COO
Country of origin
DE
EF000002
Nominal voltage
24
V
EF000136
Housing colour
Grey
EF000587
Electricity consumption
0.120
A
EF001596
Housing material
Plastic
EF005474
Degree of protection (IP)
IP66
EF005127
Nominal voltage
10 - 60
V
EF000076
Power
3.000
W
EF002749
Colour of lamp hood
Yellow
EF002423
Lamp type
LED not exchangeable
EF000003
Mounting method
Other
EF001446
Function flashlight
true
EF009741
Function blinking light
true
EF014916
Blinking frequency
60 - 120
1/min
EF001448
Function continuous light
true
EF017870
Function rotating light
false
EF017871
Function pulsating light
false
EF024879
With infrared
false
EF000187
Voltage type
DC
EF009742
Solar operation
false
EF006766
Number of modes
8
EF005304
Standby-time up to
0
h
EF009747
Approved according to ICAO
false
EF002386
Ambient temperature
-40 - 55
°C
EF000048
Lamp holder
Other
EF016939
Luminous intensity
109 - 109
cd
EF016937
Beam angle horizontal
360 - 360
°
EF016938
Beam angle vertical
240 - 240
°
EF000008
Width
166
mm
EF000040
Height
124
mm
EF000137
Dimmable
false
EF006765
Number of colours
EF006767
Built-in acoustic signal
CERTREACH
Cert-REACH
true
CERTCE
Cert-CE
true
CERTEAC
Cert-EAC
true
CERTUKCA
Cert-UKCA
true
CERTUL
Cert-UL
true
CERTVDS
Cert-VdS
false
SIL
false
EXPROOF
Ex-proof
false
INFOLINK
Website
Website
INFOPDF
Info PDF
Data sheet
Preview - Generation
Preview
3D
2D