CAD model selection
Pfannenberg 21561801020
ELECTRO
Company
Pfannenberg
Description
Flashing Light PY X-L-15 - Visual Signaling
Bill of material
Pfannenberg 21561801020
PREVIEW
Preview
py_x_l_clear_ral3000.png
MANUID
Product number of the Manufacturer
21561801020
MANUTYPEDESC
Manufacturer Type Description
PY X-L-15-CPR 24 DC CL 3000
DESCSHORT
Short Description
Flashing Light PY X-L-15-CPR clear,24DC,15J,IP66,NEMA4/4x,RAL3000
DESCLONG
Long Description
"- Powerful flashing light as CPR design with clear lens and red base in an elegant pyramid desig - CPR-version with EN54-23 approval - The PYRA series flashing light is not only adaptable to many applications, but it also stands out due to its safe and simple mounting - Installation options with external lugs or internal holes - Impact-proof lens made of polycarbonate. Stabilisation of the XENON tubes for increased resistance to shock and vibration - Flashing frequency can be adjusted (0.1/0.5/0.75/1 Hz) - Flashing lights can be operated in full synchronisation with each other - Optional with soft start module (SSM) - The SSM version is certified according to EN54-23 (only red and clear) and VDS (all colours) and therefore suitable for fire alerting - Service life: after 8 million flashes, still 70% light emission - Dimensions: LxWxH: 144 x 212 x 157mm - Maximum visibility: 320m - Housing colours: grey (RAL 7035), red (RAL 3000) or white (RAL 9003) - 7 lens colours: clear, white, yellow, amber, red, green, blue - Ambient temperatures: -40C to +55C. Suitable for all areas of operation and applications - Electrical contact only in assembled base part. Wires can be connected according to the 'junction box' principle. No '3-hand' mounting (device - screwdriver - braid). No tension / pressure on the clamping unit, no 'pinching' of wires - 10 year warranty "
PSS
Pfannenberg Sizing Software
Website
VS
Size of visual coverage
without
INFORMIEREN
WARNING
ALERT
ABC
3D-Coverage
0x0x0 m
A1
Size of visual coverage A1
0.0 m
A2
Size of visual coverage A2
0.0 m
B
Size of visual coverage B total
0.0 m
C1
Size of visual coverage C1
0.0 m
C2
Size of visual coverage C2
0.0 m
INTNO
International product number
4061131132295
MANUNAME
Manufacturer Name
Pfannenberg GmbH
NETWEIGHT
Weight
0.6600
kg
CTN
Customs tariff number
85318070
COO
Country of origin
DE
EF000143
Type of current
DC
EF000587
Electricity consumption
0.70
A
EF001596
Housing material
Plastic
EF005474
Degree of protection (IP)
IP66
EF011959
Degree of protection (NEMA)
4X
EF003602
With contact
false
EF005127
Nominal voltage
24 - 24
V
EF000076
Power
15.000 J
EF002749
Colour of lamp hood
Colourless
EF002423
Lamp type
Xenon
EF000003
Mounting method
Surface mounting
EF012223
According to EN 54-23
true
EF012224
Coverage volume
9966
EF006644
Suitable for wall mounting
true
EF021180
Suitable for ceiling mounting
true
EF013495
Electricity consumption
0.7 - 0.7
A
CERTREACH
Cert-REACH
true
CERTCE
Cert-CE
true
CERTEAC
Cert-EAC
true
CERTUKCA
Cert-UKCA
true
CERTUL
Cert-UL
true
CERTVDS
Cert-VdS
true
SIL
false
EXPROOF
Ex-proof
false
INFOLINK
Website
Website
INFOPDF
Info PDF
Data sheet
Preview - Generation
Preview
3D
2D