??
CAD model selection
Pfannenberg 21001105000
ELECTRO
HELP_VARIABLE
Company
Pfannenberg
Description
Flashing Light ABL-ABS - Visual Signaling
Bill of material
Pfannenberg 21001105000
PREVIEW
Preview
abl_abs_red.png
MANUID
Product number of the Manufacturer
21001105000
MANUTYPEDESC
Manufacturer Type Description
ABL 230 AC RD
DESCSHORT
Short Description
Flashing Light ABL red,230AC,15J,IP54
DESCLONG
Long Description
PSS
Pfannenberg Sizing Software
Website
VS
Size of visual coverage
ABC
3D-Coverage
0x0x0 m
A1
Size of visual coverage A1
0.0 m
A2
Size of visual coverage A2
0.0 m
B
Size of visual coverage B total
0.0 m
C1
Size of visual coverage C1
0.0 m
C2
Size of visual coverage C2
0.0 m
INTNO
International product number
4061131099635
MANUNAME
Manufacturer Name
Pfannenberg GmbH
NETWEIGHT
Weight
0.6500
kg
CTN
Customs tariff number
85318070
COO
Country of origin
DE
EF000143
Type of current
AC
EF000587
Electricity consumption
0.19
A
EF001596
Housing material
Metal
EF005474
Degree of protection (IP)
IP54
EF011959
Degree of protection (NEMA)
Other
EF003602
With contact
false
EF005127
Nominal voltage
230 - 230
V
EF000076
Power
15.000 J
EF002749
Colour of lamp hood
Red
EF002423
Lamp type
Xenon
EF000003
Mounting method
Surface mounting
EF012223
According to EN 54-23
false
EF012224
Coverage volume
10762
EF006644
Suitable for wall mounting
true
EF021180
Suitable for ceiling mounting
true
EF013495
Electricity consumption
0.19 - 0.19
A
CERTREACH
Cert-REACH
true
CERTCE
Cert-CE
true
CERTEAC
Cert-EAC
true
CERTUKCA
Cert-UKCA
true
CERTUL
Cert-UL
false
CERTVDS
Cert-VdS
false
SIL
false
EXPROOF
Ex-proof
false
INFOLINK
Website
Website
INFOPDF
Info PDF
Data sheet
Preview - Generation
Preview
3D
2D