Wybór modelu CAD
Pfannenberg 23150630601
ELECTRO
Company
Pfannenberg
Description
Sounder PRO 10-SIL - Safety-Related
Bill of material
Pfannenberg 23150630601
PREVIEW
Preview
MANUID
Product number of the Manufacturer
23150630601
MANUTYPEDESC
Manufacturer Type Description
PRO 10-SIL 10-60V DC
DESCSHORT
Short Description
Sounder,PRO 10-SIL,10-60 VDC,116dB,IP66/67,NEMA4/4x,RAL3000
DESCLONG
Long Description
"Universal signaling device for indoor and outdoor application - Excellentᅠrobustnessᅠ- Cast aluminium housing (IP66/67) guarantees long lasting use in tough applications - SIL 2/PL d - Fulfilling functional safety requirements due to integrated safety design and diagnosis channel - Outstanding perceptibility - Ideal radiation characteristics and high penetration of acoustical obstacles significantly reduce the required number of sounders - Multi-voltage-power supply - Made to connect with different voltages, no need to stock various units - Selectable tone - Choose from 80 different tones, 3 additional tones are externally selectable - Selectable sound pressure - Reduction of sound pressure level up to 30 dB, internally or externally selectable - Pre- & main alarm - Preventing shock reactions by pre-alarming due to reduced sound pressure level - Safe & easy handling - Designed with unlosable seal and screws to significantly shorten wiring and installation times - Particularly suitable for fire alarming - VdS and EN 54-3 certified - 10 year warranty"
PSS
Pfannenberg Sizing Software
Website
AS
Acoustic signaling area
without
with
A1
Acoustic signaling area A1
0.0
m
A2
Acoustic signaling area A2
0.0
m
A
Acoustic signaling range A total
0.0 m
B
Acoustic signaling range B total
0.0
m
C1
Acoustic signaling area C1
0.0
m
C2
Acoustic signaling area C2
0.0
m
C
Acoustic signaling range C total
0.0 m
INTNO
International product number
4061131250425
MANUNAME
Manufacturer Name
Pfannenberg GmbH
NETWEIGHT
Weight
2.720
CTN
Customs tariff number
85318070
COO
Country of origin
DE
EF000002
Nominal voltage
24
V
EF000136
Housing colour
Red
EF000143
Type of current
DC
EF000144
Loudness
116 dB
EF000587
Electricity consumption
0.960
A
EF001596
Housing material
Metal
EF002765
Number of tones
80
EF005474
Degree of protection (IP)
IP67
EF011959
Degree of protection (NEMA)
4X
EF003602
With contact
true
CERTREACH
Cert-REACH
true
CERTCE
Cert-CE
true
CERTEAC
Cert-EAC
true
CERTUKCA
Cert-UKCA
true
CERTUL
Cert-UL
true
CERTVDS
Cert-VdS
false
SIL
true
EXPROOF
Ex-proof
false
INFOLINK
Website
Website
INFOPDF
Info PDF
Data sheet
Preview - Generation
Podgląd
3D
2D