??
CAD model selection
Pfannenberg 21041105601
ELECTRO
HELP_VARIABLE
Company
Pfannenberg
Description
Flashing Light QUADRO F12-SIL - Safety-Related
Bill of material
Pfannenberg 21041105601
PREVIEW
Preview
quadro_f12_red.png
MANUID
Product number of the Manufacturer
21041105601
MANUTYPEDESC
Manufacturer Type Description
QUADRO F12-SIL 230 AC RD
DESCSHORT
Short Description
Flashing Light QUADRO F12-SIL red,230AC,10J,IP66/67
DESCLONG
Long Description
"-13J Flashing light in a very resistant housing with red len - For use in safety instrumented systems (SIS) up to SIL 2 / PLd - SIL - Safety Integrity Level / PL Performance Level - To signal dangerous situations in safety-relevant applications such as process and plant safety, e.g. in the event of - leaks / gas warning and high-pressure / overfilling - and machine safety, e.g. as start-up warning, muting indication or stop delay warning - Due to the self-monitoring system integrated in the devices, the regular inspections of the warning devices required by standards are ensured - Mounted via concealed interior holes or external lugs, fast, flexible and secure - Outstanding mechanical strength with IP 66, IP 67 and IK 08 - Whether in the open air, in a hailstorm or when high pressure cleaning systems are used, the Quadro remains sealed and signals reliably - Housing and lens are made of impact-proof polycarbonate - Service life: after 12 million flashes, still 70% light emission - Dimensions: LxWxH 130 x 130 x 130mm - Operating temperature: -40C - +55C - Maximum visibility: 348m - 7 lens colours: clear, white, yellow, orange, red, green, blue - 10 year warranty - The initial current is limited to <7 A / 0,15ms (230V AC), <5 A / 2ms (24V DC) to protect the connecting relay "
PSS
Pfannenberg Sizing Software
Website
VS
Size of visual coverage
ABC
3D-Coverage
0x0x0 m
A1
Size of visual coverage A1
0.0 m
A2
Size of visual coverage A2
0.0 m
B
Size of visual coverage B total
0.0 m
C1
Size of visual coverage C1
0.0 m
C2
Size of visual coverage C2
0.0 m
INTNO
International product number
4061131119067
MANUNAME
Manufacturer Name
Pfannenberg GmbH
NETWEIGHT
Weight
0.6000 kg
CTN
Customs tariff number
85318070
COO
Country of origin
DE
EF000143
Type of current
AC
EF000587
Electricity consumption
0.16
A
EF001596
Housing material
Plastic
EF005474
Degree of protection (IP)
IP67
EF011959
Degree of protection (NEMA)
Other
EF003602
With contact
true
EF005127
Nominal voltage
230 - 230
V
EF000076
Power
13.000 J
EF002749
Colour of lamp hood
Red
EF002423
Lamp type
Xenon
EF000003
Mounting method
Surface mounting
EF012223
According to EN 54-23
false
EF012224
Coverage volume
2657
EF006644
Suitable for wall mounting
true
EF021180
Suitable for ceiling mounting
true
EF013495
Electricity consumption
0.25 - 0.25
A
CERTREACH
Cert-REACH
true
CERTCE
Cert-CE
true
CERTEAC
Cert-EAC
true
CERTUKCA
Cert-UKCA
true
CERTUL
Cert-UL
false
CERTVDS
Cert-VdS
false
SIL
true
EXPROOF
Ex-proof
false
INFOLINK
Website
Website
INFOPDF
Info PDF
Data sheet
Preview - Generation
Preview
3D
2D