Wybór modelu CAD
Pfannenberg 23150640007
ELECTRO
Company
Pfannenberg
Description
PRO 10 3G/3D ATEX - Protect sounder max. 116 dB(A)
Bill of material
Pfannenberg 23150640007
PREVIEW
Preview
MANUID
Product number of the Manufacturer
23150640007
MANUTYPEDESC
Manufacturer Type Description
PRO 10-3G/3D 95-265V AC
DESCSHORT
Short Description
Sounder,PRO 10-3G/3D,95-265 VAC, 105-350 VDC,116dB,IP66/67,NEMA4/4x,RAL3000
DESCLONG
Long Description
PSS
Pfannenberg Sizing Software
Website
AS
Acoustic signaling area
without
with
A1
Acoustic signaling area A1
0.0
m
A2
Acoustic signaling area A2
0.0
m
A
Acoustic signaling range A total
0.0 m
B
Acoustic signaling range B total
0.0
m
C1
Acoustic signaling area C1
0.0
m
C2
Acoustic signaling area C2
0.0
m
C
Acoustic signaling range C total
0.0 m
INTNO
International product number
4061131250524
MANUNAME
Manufacturer Name
Pfannenberg GmbH
NETWEIGHT
Weight
2.680
CTN
Customs tariff number
85318070
COO
Country of origin
DE
EF000002
Nominal voltage
230
V
EF000136
Housing colour
Red
EF000143
Type of current
AC
EF000144
Loudness
116 dB
EF000587
Electricity consumption
0.145
A
EF001596
Housing material
Metal
EF002765
Number of tones
80
EF005474
Degree of protection (IP)
IP67
EF005728
For Ex-zone gas
2
EF008404
For Ex-Zone dust
22
CERTREACH
Cert-REACH
true
CERTCE
Cert-CE
true
CERTEAC
Cert-EAC
true
CERTUKCA
Cert-UKCA
true
CERTUL
Cert-UL
true
CERTVDS
Cert-VdS
true
SIL
false
EXPROOF
Ex-proof
true
INFOLINK
Website
Website
INFOPDF
Info PDF
Data sheet
Preview - Generation
Podgląd
3D
2D