CAD model selection
Pfannenberg 23383638055
ELECTRO
Company
Pfannenberg
Description
PA L 1-R - Patrol radial sounder/LED combi 105 dB(A)
Bill of material
Pfannenberg 23383638055
PREVIEW
Preview
pal_1_r_rgb_off_ps1.png
MANUID
Product number of the Manufacturer
23383638055
MANUTYPEDESC
Manufacturer Type Description
PA L 1-R 10-60 DC RGB 7035
DESCSHORT
Short Description
Radial LED sounder PA L 1-R RGB,24DC,16cd,105dB,IP66,N4/4x,RAL7035
DESCLONG
Long Description
PSS
Pfannenberg Sizing Software
Website
AS
Acoustic signaling area
without
with
A1
Acoustic signaling area A1
0.0
m
A2
Acoustic signaling area A2
0.0
m
A
Acoustic signaling range A total
0.0 m
B
Acoustic signaling range B total
0.0
m
C1
Acoustic signaling area C1
0.0
m
C2
Acoustic signaling area C2
0.0
m
C
Acoustic signaling range C total
0.0 m
INTNO
International product number
4061131255017
MANUNAME
Manufacturer Name
Pfannenberg GmbH
NETWEIGHT
Weight
0.2200
CTN
Customs tariff number
85318070
COO
Country of origin
DE
EF000136
Housing colour
Grey
EF000143
Type of current
DC
EF000144
Loudness
105 dB
EF000587
Electricity consumption
0.195
A
EF005474
Degree of protection (IP)
IP66
EF011959
Degree of protection (NEMA)
4X
EF003602
With contact
false
EF005127
Nominal voltage
12 - 48
V
EF000076
Power
9.200
W
EF012331
Power consumption in standby mode
0 W
EF002749
Colour of lamp hood
White
EF002423
Lamp type
LED
EF002750
Type of optical signal
Other
EF009908
Type of acoustic signal device
Sound generator
EF002751
Type of acoustic signal
Programmable
EF000003
Mounting method
Surface mounting
EF005728
For Ex-zone gas
None
EF008404
For Ex-Zone dust
None
EF012223
According to EN 54-23
false
EF012224
Coverage volume
97.4
EF006644
Suitable for wall mounting
true
EF021180
Suitable for ceiling mounting
true
EF014925
Compatible with Apple HomeKit
false
EF014926
Compatible with Google Assistant
false
EF014927
Compatible with Amazon Alexa
false
EF011072
IFTTT support available
false
CERTREACH
Cert-REACH
true
CERTCE
Cert-CE
true
CERTEAC
Cert-EAC
true
CERTUKCA
Cert-UKCA
true
CERTUL
Cert-UL
true
CERTVDS
Cert-VdS
false
SIL
false
EXPROOF
Ex-proof
false
INFOLINK
Website
Website
INFOPDF
Info PDF
Data sheet
Preview - Generation
Preview
3D
2D