CAD model selection
Pfannenberg 21003805000
ELECTRO
Company
Pfannenberg
Description
Flashing Light WBL-WBS - Visual Signaling
Bill of material
Pfannenberg 21003805000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21003805000
MANUTYPEDESC
Manufacturer Type Description
WBS 24 DC RD
DESCSHORT
Short Description
Flashing Light WBS red,24DC,5J,IP54
DESCLONG
Long Description
"Flashing light with 5J performance in a sturdy metal housing with red len - Can be used universally - Housing and fixing bracket made of sturdy, anodised aluminium - Aggressive environmental conditions or driving rain cannot damage the light - Impact-proof lens made of polycarbonate - Perfectly suitable for harsh industrial environments - Flash tube additionally secured by a steel clamp - Service life: after 8 million flashes, still 70% light emission - Dimensions: 50mm diameter x 200mm - Operating temperature: -40C - +55C - Maximum visibility: 181m - 7 Lens colours: clear, white, yellow, orange, red, green, blue "
PSS
Pfannenberg Sizing Software
Website
VS
Size of visual coverage
without
INFORMIEREN
WARNING
ALERT
ABC
3D-Coverage
0x0x0 m
A1
Size of visual coverage A1
0.0 m
A2
Size of visual coverage A2
0.0 m
B
Size of visual coverage B total
0.0 m
C1
Size of visual coverage C1
0.0 m
C2
Size of visual coverage C2
0.0 m
INTNO
International product number
4061131104445
MANUNAME
Manufacturer Name
Pfannenberg GmbH
NETWEIGHT
Weight
0.3000 kg
CTN
Customs tariff number
85318070
COO
Country of origin
DE
EF000143
Type of current
DC
EF000587
Electricity consumption
0.230 A
EF001596
Housing material
Metal
EF005474
Degree of protection (IP)
IP54
EF011959
Degree of protection (NEMA)
Other
EF003602
With contact
false
EF005127
Nominal voltage
24 - 24 V
EF000076
Power
5.000 J
EF002749
Colour of lamp hood
Red
EF002423
Lamp type
Xenon
EF000003
Mounting method
Surface mounting
EF012223
According to EN 54-23
false
EF012224
Coverage volume
903
EF006644
Suitable for wall mounting
true
EF021180
Suitable for ceiling mounting
true
EF013495
Electricity consumption
0.25 - 0.25 A
CERTREACH
Cert-REACH
true
CERTCE
Cert-CE
true
CERTEAC
Cert-EAC
true
CERTUKCA
Cert-UKCA
true
CERTUL
Cert-UL
false
CERTVDS
Cert-VdS
false
SIL
false
EXPROOF
Ex-proof
false
INFOLINK
Website
Website
INFOPDF
Info PDF
Data sheet
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.